IESNA:LM-63-2002
[TEST]P1197740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-722-U-SLR-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3569
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
494.2 558.4 622.3 676.4 717.7 742.8 761.2 780.4 798.6 819.5
845 872.6 906.8 944.1 990.8 1057.5 1149.4 1273.8 1438.1 1648.3
1920.5 2246.7 2549.1 2724.7 2691.3 2433.6 1956.1 1419.1 910.7 647.4
446.7 280 155.9 33.9 0 0 0
494.2 548.8 606.8 654 689.2 712.3 728.3 745.7 764.2 783.1
806.9 835.5 868.6 905.5 949.8 1007.8 1085.7 1188.8 1320.6 1503.7
1742.5 1971.6 2084 2045.4 1909.9 1682.7 1324.7 896.4 484.1 285.9
157.6 70.6 27.3 3.4 0 0 0
494.2 543.1 588.1 621.1 645.9 660.9 671.5 685.2 697.3 708.8
725.1 746.7 772.3 796.9 823.2 855.4 893.2 938.7 994.5 1050.3
1067.3 1011.3 869.4 702.9 517.5 359.2 253.7 183.2 128.6 92.4
62.5 37.4 20.9 9.3 1.7 0 0
494.2 529.1 562.5 587.1 601.4 608.8 613.9 616.1 614.7 609
600.7 596.2 591.3 579.5 553.7 516.8 478.5 441.8 410.4 389
378.1 368.3 354.8 331.9 314.5 300.9 259.1 210 138.7 97.1
69.3 48.2 32 13.8 2 0 0
494.2 515.1 539.2 557.4 567.2 569.7 564 548.8 524.2 492.2
457.8 430 411.8 400.8 391.9 378.9 360.2 342.2 328.2 320.9
320.9 322.8 323.3 321.3 306.8 274.9 240.9 218.3 183.9 147.8
107.2 70.3 38.4 15 1 0 0
494.2 503.8 515.3 528.6 538.2 537.2 524.2 498.9 468.1 439.4
415.5 398.6 388.7 381.3 372.7 359.5 340.8 318.2 296 278.6
269.2 270.5 278.1 283.2 281.3 272.7 254 223.7 190.1 158.3
128.6 101.1 73.5 42.8 18.4 0 0
494.2 488.5 492.2 501.6 511.9 516.8 509.2 492.5 473.8 457.1
440.1 420.9 401 381.6 362.7 342.7 320.9 297.7 275.9 257.9
241.9 228.4 216.9 209.5 207.3 206.5 202.6 193.7 178.5 157.1
121.2 83.1 46 24.3 8.9 0 0
494.2 478.5 469.4 471.3 486.3 505.5 520.5 521.7 511.2 494.4
475 451.9 425.1 396.8 370 344.5 320.1 296.5 275.4 258.9
246.9 239 232.6 224.7 212.7 193.7 174.1 159.8 147 132.8
114.1 88.3 56.8 32.9 10.8 0 0
494.2 466.4 445.3 442.1 456.8 493.9 533.8 552.5 546.8 525.7
500.3 474.5 447.2 417 386.7 357.2 329.5 303.9 281.5 264.3
251.3 242.2 238.5 236 230.6 218.8 204.6 188.3 171.9 152.7
129.3 100.8 74.3 46.7 15.2 0 0
494.2 454.9 423.1 407.4 415 452.4 507.2 551.2 561.8 543.4
512.6 483.1 455.8 427.3 399 370.8 342.7 315.4 291.6 273.4
258.2 248.1 240.7 237.5 232.8 224.2 211.9 198.2 183.2 166.5
143.3 113.8 83.6 46 14.3 0.5 0
494.2 444.5 409.6 389 391.9 425.3 476 520.3 545.1 538.2
512.4 483.1 455.8 428.8 402.2 375.7 348.1 321.1 297.5 277.6
260.6 249.1 240.5 235.3 229.9 220.1 205.5 189.8 174.1 155.6
132.8 102.8 74.7 39.8 10.8 0 0
494.2 442.6 401 372.2 366.8 389 428.5 473.8 503.8 506.7
490.8 465.9 441.3 418.5 395.8 371.5 345.9 320.1 296.3 275.9
258.4 245.9 235 225.2 213.4 196 171.6 143.3 116.8 94.9
73.3 48.9 29.7 15 1.2 0 0
494.2 430.5 379.4 339.1 319.1 320.1 332.7 349.6 363.1 370.3
370.3 361.4 350.1 338.1 324.8 310.8 297 282 264.1 245.6
227.9 207.8 186.9 168.7 150.2 125.4 100.8 82.9 68.6 54.6
40.1 24.8 11.6 3.2 0 0 0
494.2 421.7 362.9 314 283.7 270.7 266.5 266 264.6 262.3
257.7 248.8 238.2 225.7 211 198.9 187.1 178 172.1 169.6
166.5 159.6 148.5 134.5 117.8 100.3 84.1 69.8 56.3 44
31.5 17.7 7.6 1.2 0 0 0
494.2 417.2 351.8 298.5 263.3 245.9 236.8 228.9 220.1 210.2
201.4 194.2 186.1 179.5 171.6 163.7 155.4 144.6 132.5 122.4
112.1 102.8 94.7 88.3 81.1 72.3 62.5 52.6 42 32.2
21.9 13.8 6.6 0.2 0 0 0
494.2 413.5 345.2 290.4 253.5 233.8 221.8 210.2 199.2 188.1
177.5 168.4 159.8 151.2 143.3 135.7 127.6 119.2 111.4 103
95.2 88.3 82.1 75.5 67.6 60.7 52.9 44 33.9 25.1
18.2 10.8 3.7 0 0 0 0
494.2 417 347.4 291.6 251.8 228.7 213.2 201.4 191.3 181.4
171.6 162.3 152.7 144.1 136.2 128.3 120.2 111.4 102.5 93.4
85.6 78.9 73.3 68.4 63.4 58 50.6 42.5 35.4 29.3
22.6 15.5 5.7 0 0 0 0
494.2 419 349.9 293.3 250.8 222.8 206.3 195.7 186.4 176.5
167.2 157.8 149.5 141.6 134.2 126.4 118.5 109.7 100.8 92
84.1 78.4 73.8 69.8 65.2 58.8 50.2 43 37.6 32
25.1 16.7 6.6 2 0 0 0
494.2 419 352.6 295.5 250 218.1 200.6 190.5 181.2 171.9
161.5 152.7 145.1 136.7 128.6 120.5 112.1 103.8 95.4 87.5
81.1 77 73 68.8 62.5 53.6 42.8 37.6 32.2 26.3
19.2 10.1 4.2 1 0 0 0
494.2 427.3 363.1 305.9 256.2 219.1 199.4 188.8 179.5 171.6
162.5 153.9 145.6 137.4 129.1 121 112.6 104.5 96.9 90
84.3 79.9 75.5 70.1 62.2 49.7 37.4 32.2 27 21.4
15.2 8.9 4.7 2 0.5 0 0
494.2 432.2 370.3 313 261.6 222.5 200.6 189.1 180 171.6
163 154.7 146.5 138.4 130.6 122.7 114.6 106.7 99.3 92.7
87 82.4 77.4 71.3 62.7 49.7 36.9 31.7 26.3 20.9
14.5 8.6 4.9 2.5 1.2 0 0
494.2 434.2 374.9 319.1 266.5 228.7 201.6 190.3 180.2 173.1
165 156.9 149 141.1 133.5 126.1 118.3 110.4 103 95.6
89.7 84.8 79.7 74 63.4 50.4 39.1 34.2 28.5 22.9
16.2 9.8 5.9 3.7 2.2 1 0
494.2 448 396.3 343 290.1 243.7 211 192.8 182.9 175.1
167.9 160.6 153.2 145.8 138.2 130.6 122.9 115.1 107.9 101.1
94.9 89.2 83.6 77.2 69.3 59.3 46.7 39.8 33.9 28
21.4 13.5 8.4 5.4 3.9 2 0
494.2 458.3 415.8 368.3 317.7 269.5 229.1 198.9 183.9 175.1
167.9 160.8 153.7 146.3 138.9 131 122.7 115.1 107.7 100.8
95.2 89.2 83.1 76.2 68.6 60.2 50.6 42.5 36.6 30.7
24.6 17.7 9.1 5.4 3.4 1.7 0
494.2 468.1 438.4 400.8 358.7 312.5 267.3 223.7 190.8 176.8
168.4 160.8 153.7 146.3 138.4 130.8 122.7 114.6 106.7 98.3
90.5 83.1 76.2 69.8 64.4 58 50.2 41.8 33.9 27.8
22.4 16.7 9.3 4.2 2.2 0.7 0
494.2 483.9 469.6 447.7 412.3 371.8 331.2 289.9 236.3 193.3
172.8 163.3 155.4 147.8 140.4 132.8 124.9 117 108.9 100.3
92.2 84.1 76.7 69.8 63.2 56.3 48.9 41.8 33.9 25.8
19.9 14 8.9 4.7 2.2 1 0
494.2 500.1 503 500.1 483.1 456.6 425.1 390.2 345.4 287.7
227.9 183.7 162.5 152.9 145.8 138.9 131.5 125.1 119 111.6
104.2 95.2 86.1 77.7 71.1 64.7 71.1 74.5 56.3 45
29.7 21.9 12.5 6.1 3 1.5 0
494.2 516.1 537.5 554.9 561.8 556.4 538.9 516.1 494.7 469.1
430 376.9 314.7 251.3 199.9 172.6 164.7 158.8 148.5 139.2
132 125.6 116.5 109.9 115.8 120.2 101.3 77 46.7 34.9
26.1 18.9 12.8 7.4 3.7 1.2 0
494.2 532.3 572.4 609.7 637.5 653.5 654.5 645.4 636.8 634.1
632.4 625 610.5 592.3 569.2 542.4 508.7 476.5 465.2 507.5
599.2 686.5 699.5 606.3 427.8 253.5 149.7 94.2 65.2 47.7
36.1 26.1 17.7 10.1 3.9 1 0
494.2 548 604.3 660.2 706.9 736.9 751.1 756 761 769.6
782.8 800.1 820.7 839.6 858.6 872.8 895.4 936 1011.7 1135.7
1296.5 1470.8 1640.9 1771.7 1787 1664.3 1428.7 1116.2 779.4 487.1
283 168.4 95.9 36.1 11.1 0.5 0
494.2 553.7 618.8 683.5 737.1 772.5 790.2 797.8 805 814.8
828.3 844.6 865.7 887.1 910.2 941.7 986.9 1052.8 1150.2 1285.1
1464.4 1700.9 2023.5 2423.8 2681.9 2619.5 2427.9 2164.4 1879.9 1609.9
1333.8 1029.2 704.4 414 167.9 42.3 0
494.2 557.9 628.7 702.4 761 799.3 818.2 823.9 826.9 828.3
832 836.9 843.3 846 854.6 873.8 907.5 961.1 1047.9 1175.5
1347.4 1587.1 1947.8 2477.8 3182.7 3407 3226 3011.4 2773.9 2526.5
2161.7 1689.1 1177.2 716.7 283 90.5 0
494.2 567.2 650.8 736.1 806.7 849.5 861.8 854.1 835.9 809.6
780.6 752.8 725.3 699.7 687.2 702.2 767.6 883.6 1024 1155.6
1280.2 1425.5 1624.2 1910.6 2459.2 3116.1 2982.1 2663.7 2454.7 2311.6
2107.8 1813 1416.4 985.9 385.5 63.4 0
494.2 572.1 673.7 766.6 840.9 877 876.3 845 795.6 743.5
694.1 652.8 620.8 602.1 620.6 712.3 868.4 1059.2 1260.6 1472.7
1704.8 1925.9 2136.8 2381.5 2743.1 3204.9 3294.6 3056.6 2789.6 2516
2190.9 1754.5 1237.7 599.2 234.6 26.3 0
494.2 579.8 678.6 776.4 852.2 888.6 873.1 818 748.4 692.6
642.9 603.4 575.1 568.7 622 763.4 973.4 1237.2 1562.5 1957.8
2391.3 2837.1 3282.6 3683.1 4138.2 4556.6 4662.6 4471.1 4106 3618.9
2978.4 2096.5 1360.6 752.4 362.9 42 0
494.2 580.2 679.8 776.4 849.7 882.2 866.4 812.8 743.7 681.8
632.1 593.3 567.7 571.4 645.6 812.3 1052.8 1368 1768.5 2224.4
2689 3143.9 3601.5 4073 4606.3 4994 5015.9 4710.1 4177 3471.9
2734.8 2031.4 1327.4 772.3 306.1 38.6 0
494.2 580.2 677.4 770.5 837.7 868.4 864.7 830 776.7 718.2
666.1 627.2 600.4 598.2 656.7 803.2 1018.1 1275.1 1575.3 1908.2
2240.8 2575 2896.1 3218.6 3660.7 4093.9 4209.7 3994.1 3627.5 3150.3
2617.5 2028.9 1528.1 910 345.4 30.5 0
494.2 573.6 664.1 748.9 810.4 841.8 851.9 846.3 822.9 787.8
748.7 711 678.6 661.1 677.4 756.8 901.1 1087.2 1285.6 1469.5
1647.1 1802.9 1950 2155.5 2546.4 2939.1 2888.4 2555 2247.2 1975
1635.3 1228.8 824.4 401 112.6 13.8 0
494.2 573.4 654.3 728.7 782.6 812.6 829.8 840.9 846.5 848.2
845.3 836.9 826.6 815.3 813.6 833.5 894.5 1001.2 1150.7 1320.8
1515.8 1757.7 2077.3 2492.4 2928.5 3010.6 2553.8 1973.6 1451.6 1057
829.6 606.1 439.6 258.7 72 3 0
494.2 559.8 627.9 690.6 736.4 763.9 784.3 802 818.5 839.4
862 884.6 913.4 940.9 978.3 1034.1 1114.5 1229.3 1403.2 1640.2
1929.8 2265.9 2665.2 3111.7 3271.7 3036 2478.6 1860 1256.1 906
655.5 437.4 263.3 60.7 1.5 0 0
494.2 558.4 622.3 676.4 717.7 742.8 761.2 780.4 798.6 819.5
845 872.6 906.8 944.1 990.8 1057.5 1149.4 1273.8 1438.1 1648.3
1920.5 2246.7 2549.1 2724.7 2691.3 2433.6 1956.1 1419.1 910.7 647.4
446.7 280 155.9 33.9 0 0 0
